IESNA:LM-63-2002
[TEST]P940059
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14575
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1942.2 1790.9 1653.1 1524.6 1419.8 1374.9 1372.6 1396.2 1459.2 1593.2
1802 2046.2 2322 2624.6 2878.3 3107.5 3320.3 3555.9 3748.1 3954.6
4209.1 4376.9 4500.6 4659.7 4888.2 5351.5 6044.1 6916.3 7635.7 7540.4
6185.9 3317.1 1081.8 459.4 179.6 59.1 0
1942.2 1802 1664.9 1534.9 1430.1 1378.1 1378.9 1400.9 1463.2 1595.5
1800.4 2034.4 2311 2617.5 2872 3104.4 3312.4 3535.4 3736.3 3943.5
4193.3 4386.3 4519.5 4633 4869.3 5304.3 5963 6836 7605.8 7522.3
6303.3 3503.1 1244.1 478.3 200.9 71.7 0
1942.2 1806.7 1675.1 1550.6 1446.6 1387.5 1379.6 1393.8 1441.9 1543.5
1717.7 1951.7 2221.9 2511.1 2783.7 3028.8 3233.6 3421.1 3618.9 3844.3
4094.8 4365.1 4585.7 4756.7 4965.5 5319.2 5887.3 6743 7716.9 8107.7
7210.2 4681 1865.8 833.6 368 131.6 0
1942.2 1804.3 1684.6 1568 1466.3 1407.2 1389.9 1400.1 1433.2 1508.1
1649.1 1849.2 2088 2348.8 2616.7 2897.2 3164.3 3388.8 3600 3830.9
4111.4 4391.9 4647.1 4876.4 5142.7 5476 5996.1 6845.4 8138.4 9410.9
9388 6931.3 3529.1 1666.4 770.6 264 0
1942.2 1816.2 1707.4 1606.6 1514.4 1449 1424.6 1429.3 1454.5 1509.7
1609.7 1763.4 1969 2189.6 2422.1 2696.3 3015.4 3348.7 3643.3 3948.3
4242.9 4571.5 4918.2 5247.5 5616.3 6081.1 6735.9 7700.3 9240.7 11182.1
11879.4 9273.8 6026 3092.6 1339.5 416.8 0
1942.2 1814.6 1714.5 1613.7 1523 1454.5 1426.9 1433.2 1457.6 1511.2
1601 1750.8 1948.5 2166 2392.9 2660.8 2983.1 3321.9 3632.3 3951.4
4254.8 4582.5 4929.2 5276.7 5662.8 6142.6 6796.6 7748.4 9242.3 11140.4
11873.9 9413.3 6000 3044.5 1310.3 401.8 0
1942.2 1831.1 1740.5 1657 1578.2 1515.2 1482.9 1477.3 1501 1549
1626.3 1745.2 1896.5 2078.5 2303.9 2560.7 2894.8 3269.1 3678 4112.9
4550.2 4980.4 5386.2 5781 6198.5 6669.7 7201.6 7857.9 8699.4 9496
9008.3 6333.3 2714.4 864.3 312 76.4 0
1942.2 1851.6 1779.9 1718.4 1660.1 1608.9 1575.8 1560.1 1570.3 1612.1
1679.8 1768.1 1884.7 2047 2268.4 2548.9 2884.6 3270.6 3689.8 4116.9
4523.4 4911.9 5281.4 5637.6 5958.2 6237.9 6457.8 6581.5 6479 5703.7
3626 1268.5 498 286 141.8 48.9 0
1942.2 1880 1831.9 1790.9 1754.7 1719.2 1697.2 1690.1 1697.2 1724.8
1771.2 1837.4 1935.9 2087.2 2288.9 2545 2854.6 3204.5 3561.4 3909.6
4230.3 4547.9 4811 5044.2 5215.2 5300.3 5268.8 5020.6 4340.6 2924
1209.5 519.2 355.4 249.8 159.9 69.3 0
1942.2 1907.5 1884.7 1868.2 1852.4 1840.6 1838.2 1848.5 1869.7 1908.3
1959.6 2027.3 2119.5 2259 2437.8 2673.4 2963.4 3290.3 3633.1 3989.2
4350.9 4707.8 5038.7 5324 5550.1 5638.3 5467.4 4808.7 3409.3 1538
637.4 408.1 289.2 197.8 129.2 59.1 0
1942.2 1947.7 1950.9 1959.6 1969 1983.2 2004.5 2040.7 2090.3 2153.4
2234.5 2333.8 2471.7 2664 2915.3 3220.2 3565.3 3930.9 4310.7 4691.3
5068.7 5439 5787.3 6026 6072.5 5823.5 5162.4 3994 2311 865.9
447.5 309.7 214.3 132.4 78.8 28.4 0
1942.2 1958.8 1972.9 1996.6 2017.1 2041.5 2074.6 2114.8 2170.7 2238.5
2319.6 2425.2 2564.7 2748.3 2970.5 3229.7 3514.1 3811.9 4120.8 4423.4
4712.5 4999.3 5242.8 5381.5 5321.6 4991.5 4326.5 3299.8 1880.8 713.1
380.6 259.2 179.6 107.9 59.1 16.5 0
1942.2 1971.4 2000.5 2032 2066.7 2096.6 2137.6 2184.1 2233 2298.4
2370.8 2452.8 2559.2 2692.3 2847.5 3021.7 3211.6 3407 3607.1 3796.2
3973.5 4116.9 4190.9 4131.1 3888.4 3425.9 2786.9 2018.6 1146.4 526.3
320.7 226.9 160.7 104.8 62.2 21.3 0
1942.2 1986.3 2037.6 2090.3 2136 2171.5 2210.1 2240.1 2262.9 2285
2300.7 2312.5 2323.6 2329.1 2320.4 2281.8 2210.9 2125 2040.7 1917
1714.5 1455.3 1205.5 997.5 827.3 692.6 587.8 505.8 436.5 377.4
317.5 265.5 215.9 161.5 103.2 37.8 0
1942.2 2008.4 2073.8 2137.6 2181 2209.3 2224.3 2229.8 2218 2197.5
2167.6 2123.4 2051.7 1958.8 1842.2 1712.9 1586.9 1466.3 1347.3 1227.6
1106.2 995.9 901.4 808.4 727.2 656.3 597.2 546 496.4 446.7
388.4 332.5 267.9 200.1 117.4 46.5 0
1942.2 2027.3 2109.3 2167.6 2203.8 2215.6 2208.5 2195.9 2166.8 2125
2056.5 1949.3 1826.4 1709 1618.4 1543.5 1460 1363.9 1265.4 1173.2
1098.4 1058.2 999.9 919.5 843.1 773.7 703.6 635.1 574.4 516.1
449.1 375.8 290.7 205.6 119.8 57.5 0
1942.2 2043.1 2130.5 2184.9 2204.6 2198.3 2186.5 2159.7 2111.6 2036.8
1937.5 1831.9 1736.6 1653.1 1573.5 1495.5 1412.7 1325.3 1248.8 1191.3
1174 1169.3 1129.1 1062.9 991.2 917.9 829.7 743 662.6 594.9
528.7 455.4 382.9 295.5 206.4 107.2 0
1942.2 2059.6 2149.4 2197.5 2201.4 2184.9 2163.6 2122.7 2048.6 1958
1876.8 1809.8 1738.1 1654.6 1561.7 1470.3 1374.9 1285.1 1202.4 1155.1
1139.3 1118.8 1094.4 1052.7 980.2 907.7 844.6 786.3 741.4 691.8
629.5 563.4 491.7 407.4 319.1 189.9 0
1942.2 2069.9 2158.9 2194.4 2190.4 2166 2132.9 2076.2 1991.9 1916.2
1863.4 1812.2 1748.4 1665.7 1564.8 1449 1334.7 1226.8 1132.2 1090.5
1046.4 1016.4 981 905.3 830.5 772.9 724.9 690.2 662.6 619.3
576.8 512.1 439.7 368.7 285.2 169.4 0
1942.2 2073.8 2167.6 2197.5 2184.9 2158.9 2117.1 2043.9 1961.9 1901.2
1856.3 1809.8 1750 1673.5 1567.2 1436.4 1292.2 1163 1062.9 1013.3
958.1 908.5 838.3 754.8 691 642.2 603.5 571.2 536.6 496.4
466.4 404.2 329.3 269.5 207.2 104 0
1942.2 2085.6 2173.9 2199.1 2185.7 2155.7 2104.5 2030.5 1948.5 1891.8
1849.2 1798 1742.1 1660.1 1554.6 1424.6 1276.4 1130.7 1021.9 948.7
875.4 821.8 746.2 683.9 624 577.5 540.5 511.4 486.9 459.4
485.4 402.6 307.3 234.8 174.1 72.5 0
1942.2 2084.8 2175.4 2201.4 2187.3 2154.2 2108.5 2031.3 1946.9 1893.4
1849.2 1800.4 1746 1666.4 1563.2 1432.4 1283.5 1134.6 1018.8 941.6
868.3 812.3 738.3 674.5 614.6 567.3 530.3 501.9 480.6 453.1
501.1 371.1 293.9 236.4 175.7 72.5 0
